Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ROLL | ROLL |
| Material | STEEL | STEEL |
| Pin, Diameter | 9,6520 | mm |
| Pin, Length | 38,1000 | mm |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |