Product specifications
Characteristic | Value |
|---|---|
| Characteristic | GROOVE |
| Material | STEEL |
| Pin, Diameter | mm |
| Pin, Length | mm |
| Pin, Tolerance Class | N/A |
| Remarks | N/A |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |