SPRING
K05091
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K05091
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | Stainless steel | |
| Number of active Coils | N/A | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spring, Inside Diameter | N/A | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | N/A | |
| Spring, Outside Diameter | 9,9060 | mm |
| Spring, Rate | N/A | |
| Spring, Type | TORSION SPRING | TORSION SPRING |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5400 | mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |