PLUG,SOCKET HEX
K05107
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K05107
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material, O-Ring | N/A | |
| Material, Plug | STEEL | STEEL |
| O-Ring, Assembled | YES | YES |
| Plug, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Plug, Head Diameter | N/A | |
| Plug, Head Height | N/A | |
| Plug, Head Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Plug, Hex Width | N/A | |
| Plug, Length | N/A | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.438-20 | 0.438-20 |
| Thread, Type | UNF | UNF |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |