WASH,1/2,FLAT,.500X1.120X.030,TEF
K05131
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K05131
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Teflon | |
| Remarks | 0.50" | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 25,000 | mm |
| Washer, Outside Diameter | 44,000 | mm |
| Washer, Thickness | 4,000 | mm |
| Washer, Type | FLAT | FLAT |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |