Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | TRIM_3386P | |
| Power rating in watts | 0,062 | W |
| Remarks | N/A | |
| Resistance Value in Ohms | 402000,000 | Ohm |
| Schematic device name | POT | |
| Schematic symbol name | POT_1 | |
| Tolerance percentage | 1,00 | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |