Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Nut, Height | 1,575 mm | |
| Nut, Hex Width | 4,775 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | STANDARD HEX | STANDARD HEX |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 2-56 | 2-56 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |