Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | STAINLESS STEE |
| Remarks | #2 |
| Size/Dimensions | 0.001 |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | 2,286 mm |
| Washer, Outside Diameter | 4,318 mm |
| Washer, Thickness | 0,630 mm |
| Washer, Type | SPLIT LOCK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |