Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | S | Steel |
| Remarks | #4 | #4 |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 2,794 mm | |
| Washer, Outside Diameter | 5,588 mm | |
| Washer, Thickness | 0,760 mm | |
| Washer, Type | SPLIT LOCK | SPLIT LOCK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |