Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | Stainless steel |
| Remarks | #6 |
| Standard | N/A |
| Standard Class Level | N/A |
| Washer, Inside Diameter | mm |
| Washer, Outside Diameter | mm |
| Washer, Thickness | mm |
| Washer, Type | SPLIT LOCK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |