Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | STEEL | STEEL |
| Nut, Height | 8,500 | mm |
| Nut, Hex Width | 13,000 | mm |
| Nut, Square Width | N/A | |
| Nut, Type | HEX-JAM | HEX-JAM |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.312-24 | 0.312-24 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |