Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | BRIGHT DIP | BRIGHT DIP |
| Material | Brass | |
| Remarks | N/A | |
| Screw, Drive Type | SLOTTED | SLOTTED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | ROUND HEAD | ROUND HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 12,7000 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 6-32 | |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |