SCR,6-32,.38,RD,SLOT,ST,ZN
K06202
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K06202
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | ZINC |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | SLOTTED |
| Screw, Head Diameter | N/A |
| Screw, Head Height | N/A |
| Screw, Head Type | ROUND HEAD |
| Screw, Hex Width | N/A |
| Screw, Length | 9,5250 mm |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 6-32 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |