SCR,10-32,.50,FIL,SLOT,ST,ZN
K06227
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K06227
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | SLOTTED | SLOTTED |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | FILISTER HEAD | FILISTER HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 55,0000 | mm |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 10-32 | |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |