SCR,6-32,.31,RD,SLOT,SS-product-details

SCR,6-32,.31,RD,SLOT,SS

K06241


Tools

Product specifications

Characteristic
Value
Description
CharacteristicN/A
MaterialStainless steel
RemarksN/A
Screw, Drive TypeSLOTTEDSLOTTED
Screw, Head DiameterN/A
Screw, Head HeightN/A
Screw, Head TypeROUND HEADROUND HEAD
Screw, Hex WidthN/A
Screw, Length55,0000mm
StandardN/A
Standard Class LevelN/A
Thread, Size6-32
Thread, TypeSTANDARD THREAD

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm