Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | PHOSPHORUS | PHOSPHORUS |
| Material | STEEL | STEEL |
| Nut, Height | 7,000 mm | |
| Nut, Hex Width | 10,000 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | LOCK | LOCK |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | M6X1 | M6X1 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |