KOENIG PLUG, MB800-070
K07023
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K07023
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material, O-Ring | N/A |
| Material, Plug | STEEL |
| O-Ring, Assembled | NO |
| Plug, Drive Type | BALL EXPANSION |
| Plug, Head Diameter | mm |
| Plug, Head Height | N/A |
| Plug, Head Type | N/A |
| Plug, Hex Width | N/A |
| Plug, Length | mm |
| Remarks | EXP PLUG |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | N/A |
| Thread, Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |