Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application Diameter | 6,35 mm | |
| Characteristic | N/A | |
| Material | STEEL | STEEL |
| Remarks | N/A | |
| Retainer Application | EXTERNAL | EXTERNAL |
| Ring, Thickness | 0,89 mm | |
| Size/Dimensions | L4.2XW6XH2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |