SCR,1/4-20,.75,,HEX,ST,ZN-product-details

SCR,1/4-20,.75,,HEX,ST,ZN

K07034


Tools

Product specifications

Characteristic
Value
Description
CharacteristicZINCZINC
MaterialSteel
RemarksN/A
Screw, Drive TypeEXTERNAL HEXAGON
Screw, Head DiameterN/A
Screw, Head HeightN/A
Screw, Head TypeHEXAGON CAP HEAD
Screw, Hex WidthN/A
Screw, Length55,0000mm
StandardN/A
Standard Class LevelN/A
Thread, Size0.250-200.250-20
Thread, TypeSTANDARD THREAD

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm