WASH,5/16,SPLK,.314X.583X.078,ST,ZN
K07069
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K07069
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | S | Steel |
| Remarks | 0.312" | 0.312" |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Washer, Inside Diameter | 7,874 mm | |
| Washer, Outside Diameter | 14,732 mm | |
| Washer, Thickness | 1,910 mm | |
| Washer, Type | SPLIT LOCK | SPLIT LOCK |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |