Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 7,20 | PC |
| Remarks | N/A | |
| Size/Dimensions | L1.7XW1.7XH8 CM | |
| Spring, Inside Diameter | 7,6200 | mm |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 30,4800 | mm |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 80,366 | N/mm |
| Spring, Type | HELICAL COMPRESSION | |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,5400 | mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |