Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | XSTR/TO-220/3PV1/46 |
| Pin mapping | B,C,E |
| Rated, Current | 3 |
| Remarks | N/A |
| Schematic device name | TIP32C |
| Schematic symbol name | XSTR_PNP |
| Size/Dimensions | 0.001 |
| Temperature Range | N/A |
| Type | PNP |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |