SCR,6-19PLAS,.62,PAN,POSDR,ST,ZN
K07260
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K07260
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ZINC | ZINC |
| Material | Steel | |
| Remarks | N/A | |
| Screw, Drive Type | POSIDRIVE | POSIDRIVE |
| Screw, Head Diameter | N/A | |
| Screw, Head Height | N/A | |
| Screw, Head Type | PAN HEAD | PAN HEAD |
| Screw, Hex Width | N/A | |
| Screw, Length | 15,8750 mm | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 6-19 | 6-19 |
| Thread, Type | PLASTITE | PLASTITE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |