Product specifications
Characteristic | Value |
|---|---|
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Number of pins | 12 |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | TSTRIP_12P_K07401 |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | TSTRIP_12P |
| Schematic symbol name | TSTRIP_12P |
| Terminal_Size | 3 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |