SETSCR,8-32,.31,HDOG,IHEX,ST,BO
K07984
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K07984
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OXIDE |
| Material | Steel |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 7,9248 mm |
| Screw, Point Type | HALF DOG POINT |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 8-32 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |