Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Component height in mm | mm |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Part risk | N/A |
| PCB Assembly Technology | TP |
| PCB layout decal | RES/AX/330D/1200S/55 |
| Peak solder temperature | N/A |
| Power rating in watts | W |
| Remarks | N/A |
| Resistance Value in Ohms | Ohm |
| Schematic device name | RES |
| Schematic symbol name | RES |
| Size/Dimensions | 0.001 |
| Temperature Range | N/A |
| Terminal finish | N/A |
| Tolerance percentage | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |