Product specifications
Characteristic | Value |
|---|---|
| Characteristic | BLACK OXIDE |
| Material | STEEL |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXAGON |
| Screw, Length | mm |
| Screw, Point Type | FLAT POINT |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 0.312-18 |
| Thread, Type | STANDARD THREAD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |