FILTER,T,250V,2200PF,TP
K10224
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K10224
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Capacitance value in farads | 0,0000001000000 | F |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | N/A | |
| Rated, Current | N/A | |
| Remarks | N/A | |
| Schematic device name | FIL_EMI_DISC | |
| Schematic symbol name | FIL_EMI_DISC | |
| Size/Dimensions | 0.001 | |
| TYPE | T |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |