SPRING,INNER N-ADJUST
K11599
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K11599
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | Steel | |
| Number of active Coils | 9,00 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | N/A | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 36,7300 mm | |
| Spring, Outside Diameter | 11,4300 mm | |
| Spring, Rate | 42,556 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,3400 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |