SPRING,N-ADJ OUTER
K11600
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K11600
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | Steel |
| Number of active Coils | 5,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 12,1900 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 34,8700 mm |
| Spring, Outside Diameter | N/A |
| Spring, Rate | 70,401 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,4300 mm |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |