Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | SEAL | SEAL |
| Material | Steel | |
| Nut, Height | 18,593 mm | |
| Nut, Hex Width | 36,525 mm | |
| Nut, Square Width | N/A | |
| Nut, Type | LOCK | LOCK |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 0.875-14 | 0.875-14 |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |