Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 2.8500 |
| Inside diameter MM | 72.3900 |
| Outside diameter IN | 3.6700 |
| Outside diameter MM | 93.2180 |
| Product height in | 3.670 |
| Product height mm | 93.218 |
| Product length in | 0.210 |
| Product length mm | 5.334 |
| Product width in | 3.670 |
| Product width mm | 93.218 |
| Thickness IN | 0.2100 |
| Thickness MM | 5.3340 |
