![Hose Fittings RepImage-K00N-100 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215750%2FID433457132832-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
K12N-112
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K12N-112
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Low pressure hydraulic applications and suction lines. |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | H039 |
| Compatible tube OD | .75 in |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 3/4 IN |
| End type 1 | NPTF |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.25 in |
| Hex Size 2 | .56 in |
| Hose cut-off factor | 1.44 in |
| Hose dash size | -12 |
| Inside diameter | .66 in |
| Item type | Fitting Assembly |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | 1.25 in |
| Product Length/Depth | 3.12 in |
| Product material | Carbon Steel |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | 9.477 in³ |
| Product Weight | 1.01 lb |
| Product Width | 2.43 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/4-14 |
| Trade Name | K Series |
| UNSPSC | 40141764 |
| UPC | 725975014073 |