Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spacer Hex width in mm | 6,350 | mm |
| Spacer inside diameter in mm | N/A | |
| Spacer length in mm | 6,000 | mm |
| Spacer outside diameter in mm | N/A | |
| Thread, Size | 4-40 | 4-40 |
| Type of spacer | HEX M-F |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |