Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | TO-252, DPAK-ALT1 | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | SM | |
| PCB layout decal | DPAK | DPAK |
| Pin mapping | G,D,S | G,D,S |
| Rated, Current | 5.3 | |
| Remarks | N/A | |
| Schematic device name | IRFR9010 | |
| Schematic symbol name | XSTR_PFET | XSTR_PFET |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A | |
| TYPE | PFET | PFET |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |