RIVET,POP,.12,.376-.437,SS
K13847
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K13847
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | Stainless steel | |
| Remarks | N/A | |
| Rivet grip length | 9.53-11.1 | 9.53-11.1 |
| Rivet type | POP | POP |
| Shank diameter | 3,175 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |