Product specifications
Characteristic | Value | Description |
|---|---|---|
| Alternate PCB layout decals | N/A | |
| Component height in mm | 27,00 | mm |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | DIO/AX/150D/600S/55 | |
| Pin mapping | A,C | A,C |
| Power rating in watts | 0,062 | W |
| Remarks | N/A | |
| Schematic device name | 1N5341B | |
| Schematic symbol name | DIO_ZENER | DIO_ZENER |
| Size/Dimensions | 0.001 | |
| Temperature Range | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |