O-RING,1.254 OD .07 70 BUNA N
K15036
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K15036
Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 70 DURO BUNA N |
| O-Ring, Cross Section | 1,7780 mm |
| O-Ring, Inside Diameter | 31,8516 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |