RPAK,15.0K,15BUS,1%,SM,SO16RP
K15075
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K15075
Product specifications
Characteristic | Value |
|---|---|
| Array_Configuration | 15BUS |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SO16RP |
| Power rating in watts | N/A |
| Remarks | N/A |
| Resistance Value in Ohms | Ohm |
| Schematic device name | RPAK15BUS16IC |
| Schematic symbol name | RPAK15BUS16IC |
| Tolerance percentage | % |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |