SPRING-100,LOW RATE,11-66 PSI
K15264
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K15264
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | CHROME SILICONE | CHROME SILICON |
| Number of active Coils | 4,10 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 13,0000 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 20,8500 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 8,266 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,8300 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |