Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 6,35 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | DO NOT USE | Not for production |
| PCB Assembly Technology | TP | TP |
| PCB layout decal | N/A | |
| Remarks | N/A | |
| Schematic device name | DISP_5X7 | DISP_5X7 |
| Schematic symbol name | DISP_5X7 | DISP_5X7 |
| Size/Dimensions | 0.001 | |
| Type | LED | LED |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |