SPRING,HEL,COMP,1.87
K15429
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K15429
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 8,80 PC | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Spring, Inside Diameter | 9,3200 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 31,1400 mm | |
| Spring, Outside Diameter | N/A | |
| Spring, Rate | 0,327 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7400 mm | |
| Wire, Form | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |