Product specifications
Characteristic | Value | Description |
|---|---|---|
| # of conductors | 5 | |
| Alternate PCB layout decals | N/A | |
| Cable type | FLAT | FLAT |
| Color | N/A | |
| Component height in mm | 20,00 mm | |
| Is this a Dx part | YES | YES |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB layout decal | CABLE5 | CABLE5 |
| Pin mapping | A1,B1,A2,B2,A3,B3,A4,B4,A5,B5 | |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | CABLE5 | CABLE5 |
| Schematic symbol name | CABLE5 | CABLE5 |
| Wire length in mm | 88,90 mm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |