LDW,18,GRN,6.00,TP,.25 X.31,K00139
K15711
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K15711
Product specifications
Characteristic | Value |
|---|---|
| Material | K00139 |
| Material | K00139 |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Termination | .25 X.31 |
| Type of Insulation | THERMOPLASTIC |
| Wire length in mm | 152,40 mm |
| Wire size Gauge | 18 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |