Product specifications
Characteristic | Value | Description |
|---|---|---|
| Component height in mm | 27,00 | mm |
| Inductance in Henrys | 0.00033 | |
| Is this a Dx part | YES | |
| MFG 1 Datasheet | N/A | |
| Part risk | N/A | |
| PCB Assembly Technology | TP | |
| PCB layout decal | COIL/R/1D/1S/46 | |
| Rated, Current | 2 | 2 |
| Remarks | N/A | |
| RoHS compliant | N/A | |
| RoHS Compliant | N/A | |
| Schematic device name | COIL | COIL |
| Schematic symbol name | COIL | COIL |
| Size/Dimensions | 0.001 | |
| TYPE | TOROID |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |