PIN,130CC SHORT PIN
K16906
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K16906
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | SPECIAL | SPECIAL |
| Material | STEEL | STEEL |
| Pin, Diameter | 6,3500 mm | |
| Pin, Length | 28,7020 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |