PIN,180CC (FB-PIN)
K16910
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K16910
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | SPECIAL | SPECIAL |
| Material | STEEL | STEEL |
| Pin, Diameter | 6,3500 mm | |
| Pin, Length | 26,4160 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Size/Dimensions | 0.001 | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |