PIN,ROLL,.187,2.25,ST,ZN
K17311
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K17311
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | ROLL | ROLL |
| Material | Steel | |
| Pin, Diameter | 4,8260 mm | |
| Pin, Length | 57,1500 mm | |
| Pin, Tolerance Class | N/A | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |