LED,RED,30MA,1MCD,,SM,SOT23
K18051
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
K18051
Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Color | Red |
| Component height in mm | mm |
| Is this a Dx part | YES |
| LED intensity in mcd | 1 |
| MFG 1 Datasheet | N/A |
| Part risk | Not for production use |
| PCB Assembly Technology | SM |
| PCB layout decal | SOT-23 |
| Pin mapping | A,NC,C |
| Rated, Current | .030 |
| Remarks | N/A |
| RoHS compliant | N/A |
| Schematic device name | DIO_LED |
| Schematic symbol name | DIO_LED_NC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |