Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Array_Configuration | 8ISO |
| Component height in mm | mm |
| Is this a Dx part | YES |
| MFG 1 Datasheet | N/A |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SOIC-16 |
| Pin mapping | N/A |
| Rated, Current | N/A |
| Remarks | N/A |
| RoHS compliant | N/A |
| RoHS Compliant | N/A |
| Schematic device name | MMAD1108 |
| Schematic symbol name | DPAK_8ISO |
| Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |